text.skipToContent text.skipToNavigation

Catalog No. : 1541FH-4A-20RS-B

Description:  1541 AUTOMATIC TIME RESET FCI

UPC: 783786022717

Series 1541 Automatic Time Reset Faulted Circuit Indicator. Inrush trip delay, LED, non-replaceable battery, hotstick mounted. Remote LED display. Single Phase. 400 Amp
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Circuit tracers

Special Features

Fixed Current Trip with Inrush Delay. Temperature Range -40 Degrees C to +85 Degrees C.

Application

Single Phase Underground Applications

Specifications

Model

1541

Load Current

1,000 A

Accuracy

Trip Current Accuracy +/- 10 Percent

Display

LED

Battery

Long-Life Lithium Cell

Classifications

Brand Name

Fisher Pierce

Standard

ANSI/IEEE 495-1986