text.skipToContent text.skipToNavigation

Catalog No. : 1541FA-1A-NTS-B

Description:  FCI,INRUSH,AUDIBLE,100A TRIP,

UPC: 783786593316

Series 1541 Automatic Time Reset Faulted Circuit Indicator. Automatic Time Reset Faulted Circuit Indicator. Inrush trip delay, LED, replaceable battery, hotstick mounted. Integral LED display. Audible. Single Phase. 100 Amp
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Circuit tracers

Special Features

Fixed Current Trip with Inrush Delay. Temperature Range -40 Degrees C to +85 Degrees C.

Application

Single Phase Underground Applications

Specifications

Model

1541

Load Current

1,000 A

Accuracy

Trip Current Accuracy +/- 10 Percent

Display

LED

Battery

Long-Life Lithium Cell

Classifications

Brand Name

Fisher Pierce

Standard

ANSI/IEEE 495-1986