Catalog No. : 15219
Description: BI-METALLIC COMPRESSION LUG 600
UPC: 783786762842
Bi-Metallic Compression Lug - Wire Size 556.5 (18/1) ACSR, 556.5 ACAR, 556.6-600 kcmil Stranded, DIES 31B 1 5/16, 2-Hole Pad, .562 inch Diameter Holes - Center to enter 1.75 inch. Pad 3 inch long x 1/5 inch wide x .365 inch thick. Compound and Black Cap. Front Edges of Pad Slightly Rounded. Overall Length 10.5 inch. Copper Lug with Crimp attached Aluminum Rod.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
556.5 (18/1) ACSR kcmil , 556.5 ACAR kcmil , 556.6 to 600 kcmil |
|
Number Of Holes |
2-Holes |
|
Insulation |
None |
|
Material |
Bi-Metal |
|
Connection |
Compression |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
10.5 inch |
Documents/Support Tools
|
SDS |