text.skipToContent text.skipToNavigation

Catalog No. : 15202

Description:  BI-METALLIC COMPRESSION LUG 3/0

UPC: 783786762828

Bi-Metallic Compression Lug - Wire Size 3/0 ACSR - Stranded, DIES TX 76 249 840 11A, Overall Length 5.23 inch, 2-Hole Pad, .562 inch Diameter Holes - Center to Center 1.75 inch. Compound and Black Cap. Front Edges of Pad Slightly Rounded. Copper Lug with Crimp attached Aluminum Rod.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

3/0 ASCR AWG , 3/0 STR AWG

Number Of Holes

2-Holes

Insulation

None

Material

Bi-Metal

Connection

Compression

Classifications

Brand Name

Homac

Dimensions

Size

5.23 inch

Documents/Support Tools

SDS

Click here