text.skipToContent text.skipToNavigation

Catalog No. : 152-EA-GAB

Description:  HOUSING PLUG

UPC: 783786628810

15/25kV 200 Amp, Deadbreak Cable Entrance Insulating Plug, Cable Insulation Diameter 0.825 inch to 0.935 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

The ELASTIMOLD 152EA cable entrance insulating plug is designed to electrically insulate and water seal the cable entrances of the following ELASTIMOLD products: K151SP straight plug and K151SR straight receptacle.

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

Elastimold

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here