Catalog No. : 1515WP4N310SKB
Description: 15-25-35KV FCI MODEL 1515WP
UPC: 75114291316
Descriptors
|
Category |
Circuit tracers |
|
Special Features |
Trip Logic. Reset Logic. Fault Indication. Durable Lexan Housing and Expoxy-coated Sensors protect against Moisture for long, Maintenance-free service life. Operating Temperature -40 Degrees Celsiuc to +85 Degrees Celsius. |
|
Application |
Triple Phase Underground Applications |
Specifications
|
Model |
1515 W |
|
Voltage Rating |
29.3 kV |
|
Load Current |
1,000 A |
|
Accuracy |
Trip Current Accuracy +/- 10 Percent |
|
Display |
Flag |
|
Battery |
Long-Life Lithium Cell |
|
Enclosure |
Yes - Lexan Housing |
Classifications
|
Brand Name |
Fisher Pierce |
|
Standard |
ANSI/IEEE |