text.skipToContent text.skipToNavigation

Catalog No. : 1515WB-8A3-10SL-B

Description:  FAULT INDICATOR

UPC: 783786593033

Series 1515 Current Reset Faulted Circuit Indicator with Flag Display and Bracket/surface mounting. 800A Fixed Trip Setting. Inrush restraint, no automatic reset, manual reset only. Standard Trip Curve, 10 to 30 sec. delay after restoration of power. 3 Phase
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Circuit tracers

Special Features

Trip Logic. Reset Logic. Fault Indication. Durable Lexan Housing and Expoxy-coated Sensors protect against Moisture for long, Maintenance-free service life. Operating Temperature -40 Degrees Celsiuc to +85 Degrees Celsius.

Application

Triple Phase Underground Applications

Specifications

Model

1515 W

Voltage Rating

29.3 kV

Load Current

1,000 A

Accuracy

Trip Current Accuracy +/- 10 Percent

Display

Flag

Battery

Long-Life Lithium Cell

Enclosure

Yes - Lexan Housing

Classifications

Brand Name

Fisher Pierce

Standard

ANSI/IEEE