text.skipToContent text.skipToNavigation

Catalog No. : 1515WB-6A3-10SN-B

Description:  FCI, 600 AMP TRIP, 3AMP RESET,

UPC: 783786593002

Series 1515 Underground Faulted Circuit Indicator - Three Phase (three sensors, one indicator) Unit requires current in all phases to reset. Current Reset Faulted Circuit Indicator. , Flag Display, B Mounting Option - Bracket/surface mounting (remote from sensor). Trip Settings - 600 Amps, Inrush Restraint/Reset Delay Options - Flag Display, Manual Reset Override - Option A - Standard Trip Curve, 10-30 second delay after restoration of power. Minimum Reset Current Level is 3. Lead Length between Sensor and Display - Option 10 - 10 foot standard. Sensor Termination - Option S - Terminates with remote lead connected to sensor. Maximum Cable Diameter - Option N - 2-5/16 inches and has snap-on U lamination for circuit isolation.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Circuit tracers

Special Features

Trip Logic. Reset Logic. Fault Indication. Durable Lexan Housing and Expoxy-coated Sensors protect against Moisture for long, Maintenance-free service life. Operating Temperature -40 Degrees Celsiuc to +85 Degrees Celsius.

Application

Triple Phase Underground Applications

Specifications

Model

1515 W

Voltage Rating

29.3 kV

Load Current

1,000 A

Accuracy

Trip Current Accuracy +/- 10 Percent

Display

Flag

Battery

Long-Life Lithium Cell

Enclosure

Yes - Lexan Housing

Classifications

Brand Name

Fisher Pierce

Standard

ANSI/IEEE