text.skipToContent text.skipToNavigation

Catalog No. : 1515MB-10Z3-10SN-B

Description:  CURRENT RESET FCI, 3PH

UPC: 783786976676

Series 1515 Current Reset Faulted Circuit Indicator. Flag Display with momentary (N.O.) SCADA output. Bracket/surface mounting. 1,000A Fixed Trip Setting. Inrush restraint, 60 sec. reset time delay after restoration of power. 3 Phase
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Circuit tracers

Special Features

Trip Logic. Reset Logic. Fault Indication. Durable Lexan Housing and Expoxy-coated Sensors protect against Moisture for long, Maintenance-free service life. Operating Temperature -40 Degrees Celsiuc to +85 Degrees Celsius.

Application

Triple Phase Underground Applications

Specifications

Model

1515M

Voltage Rating

29.3 kV

Load Current

1,000 A

Accuracy

Trip Current Accuracy +/- 10 Percent

Display

Flag

Battery

Long-Life Lithium Cell

Enclosure

Yes - Lexan Housing

Classifications

Brand Name

Fisher Pierce

Standard

ANSI/IEEE