text.skipToContent text.skipToNavigation

Catalog No. : 1515BP-8C3-10SM-B

Description:  FCI,LED,PANEL/FLUSH MTD,4 HR

UPC: 783786592906

Series 1515 Underground Faulted Circuit Indicator - Three Phase (three sensors, one indicator) Unit requires current in all phases to reset. Current Reset Faulted Circuit Indicator. , LED Display (non-replaceable battery). P Mounting Option - Window/flush mounting (remote from sensor). Trip Settings - 800 Amps, Inrush Restraint/Reset Delay Options - LED Display, Inrush Restraint - Option C - 4 hour reset time delay after fault occurrence with current rest override upon energization of line. Minimum Reset Current Level is 3. Lead Length between Sensor and Display - Option 10 - 10 foot standard. Sensor Termination - Option S - Terminates with remote lead connected to sensor. Maximum Cable Diameter - Option M - 1-5/8 inches and has snap-on U lamination for circuit isolation.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Circuit tracers

Special Features

Trip Logic. Reset Logic. Fault Indication. Durable Lexan Housing and Expoxy-coated Sensors protect against Moisture for long, Maintenance-free service life. Operating Temperature -40 Degrees Celsiuc to +85 Degrees Celsius.

Application

Triple Phase Underground Applications

Specifications

Model

1515B

Voltage Rating

29.3 kV

Load Current

1,000 A

Accuracy

Trip Current Accuracy +/- 10 Percent

Display

LED

Battery

Long-Life Lithium Cell

Enclosure

Yes - Lexan Housing

Classifications

Brand Name

Fisher Pierce

Standard

ANSI/IEEE

Compliance and Certifications

RoHS Out of scope of RoHS