text.skipToContent text.skipToNavigation

Catalog No. : 1514SM-4W1.2-NGM-B

Description:  FAULT INDICATOR,FLAG,400 AMP

UPC: 783786592616

Series 1514 Current Reset Faulted Circuit Indicator with flag display and Manual Reset Override. Tie-wrap mounting with attached indicator/sensor. 400A Fixed Trip setting. Inrush restraint, 4 hr reset time delay after restoration of power.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Circuit tracers

Special Features

Trip Logic. Reset Logic. Fault Indication. Durable Lexan Housing and Expoxy-coated Sensors protect against Moisture for long, Maintenance-free service life. Operating Temperature -40 Degrees Celsiuc to +85 Degrees Celsius.

Application

Single Phase Underground Applications

Specifications

Model

1514S

Voltage Rating

29.3 kV

Load Current

1,000 A

Accuracy

Trip Current Accuracy +/- 10 Percent

Display

Flag

Battery

Long-Life Lithium Cell

Enclosure

Yes - Lexan Housing

Classifications

Brand Name

Fisher Pierce

Standard

ANSI/IEEE