text.skipToContent text.skipToNavigation

Catalog No. : 1514SH-2Z3-NTB-B

Description:  FAULT INDICATOR

UPC: 783786592401

Series 1514 Underground Faulted Circuit Indicator - Single Phase (one sensor, one indicator), Current Reset Faulted Circuit Indicator. , Flag Display, H Mounting Option - Hotstick mounting (attached indicator/sensor) (B and D sensors only, one phase only). Trip Settings -200 Amps, Inrush Restraint/Reset Delay Options - Flag Display, Manual Reset Override - Option Z - Inrush restraint, 60 second reset time delay after restoration of power. Minimum Reset Current Level is 3. Lead Length between Sensor and Display - Option N - None - Attached indicator sensor units, G or T sensor termination. Sensor Termination - Option T - Sensor and indicator attached to Hotstick clamp. Maximum Cable Diameter - Option B - 1-5/8 inches.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Circuit tracers

Special Features

Trip Logic. Reset Logic. Fault Indication. Durable Lexan Housing and Expoxy-coated Sensors protect against Moisture for long, Maintenance-free service life. Operating Temperature -40 Degrees Celsiuc to +85 Degrees Celsius.

Application

Single Phase Underground Applications

Specifications

Model

1514S

Voltage Rating

29.3 kV

Load Current

1,000 A

Accuracy

Trip Current Accuracy +/- 10 Percent

Display

Flag

Battery

Long-Life Lithium Cell

Enclosure

Yes - Lexan Housing

Classifications

Brand Name

Fisher Pierce

Standard

ANSI/IEEE