text.skipToContent text.skipToNavigation

Catalog No. : 15104-100

Description:  3/8IN X-FLEX LIQUIDTIGHT 100FT COIL

UPC: 34481233541

3/8 Inch Black Non-metallic Conduit, 100 Foot Coil
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Non-conductive and non-corrosive.
  • Resistant to oil, acid, ozone, and alkaline.
  • Lightweight for easy handling, transportation and installation.
  • Crush, abrasion and strain resistant.
  • Provides superior wire protection.
  • Robotics
  • Machine tools
  • Automatic/moving machinery
  • Control and Motor

Descriptors

Category

Electrical conduit

Special Features

Extra Strong and Flexible to Withstand Repetitive Motions.

Application

Repetitive Flexing Arms

Specifications

Material

PVC

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

Carlon

Standard

UL e80040

Dimensions

Trade Size

3/8 in

Length

100 ft

ETIM EC001175 Corrugated plastic hose

Nominal size in inch

3/8 inch

Oil resistant

Y

Colour

Black

Lengthwise slotted

N

Closable (two-part)

N

Approved according to UR

Y

Documents/Support Tools

Sales Drawing

Click here