text.skipToContent text.skipToNavigation

Catalog No. : 151-SRC-30AX

Description:  RECEPTACLE PIN CONTACT

UPC: 783786651610

200 Amp, 15/25kV, Straight Receptacle Pin Contact and Crimp Barrel Assembly. Wire Size 3/0 Stranded.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15/25 kV, 200 Amps

Specifications

Temperature Rating

-40 to +65 C

Connection

Compression

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS Out of scope of RoHS

Documents/Support Tools

Instruction Sheet

Click here