text.skipToContent text.skipToNavigation

Catalog No. : 150DRB

Description:  1/2 IN X 6 FT CARFLEX KIT COIL

UPC: 34481042181

Liquidtight whip. 1/2 in. x 6 ft. whip.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Moisture tight
  • Recommended for air coditioning and heating.
  • 6 ft. length
  • Perfect for installation and repair of air conditioners, heat pumps, jacuzzis, swimming pool pump motors and other outdoor applications.

Descriptors

Category

Electrical conduit

Special Features

Non-Conductive and Non-Corrosive.

Application

Provide Protection for Outdoor Electrical Applications.

Specifications

Material

PVC

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

Carlon

Dimensions

Trade Size

1/2 in

Length

6 ft

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant