text.skipToContent text.skipToNavigation

Catalog No. : 15004-001

Description:  3/8 CARFLEX LIQUIDTIGHT 1,000 REEL

UPC: 34481232995

3/8 Inch Gray Liquidtight Flexible Non-metallic Conduit, 1,000 Foot Reel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Lightweight for easy handling, transportation and installation.
  • Crush, abrasion and strain resistant.
  • Provides superior wire protection
  • Smooth interior ideal for pulling cable, no jagged edges.
  • Maintains internal I.D. even in tight radius bends.
  • Air conditioning and heating
  • Computer power distribution
  • Machine Tools
  • Console wiring
  • Transformer connections
  • Outdoor lighting

Descriptors

Category

Electrical conduit

Special Features

Non-Conductive and Non-Corrosive.

Application

Control and Motor

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

Carlon

Standard

cULus E95745

Dimensions

Trade Size

3/8 in

Length

1,000 ft

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001175 Corrugated plastic hose

Nominal size in inch

3/8 inch

Oil resistant

Y

Colour

Grey

Lengthwise slotted

N

Closable (two-part)

N

Approved according to UR

Y

Documents/Support Tools

Sales Drawing

Click here