text.skipToContent text.skipToNavigation

Catalog No. : 150-TB-6

Description:  BAIL ASSEMBLY - STRAIGHT

UPC: 783786491155

15/25kV, 200 Amp Straight Bail Assembly, Made of Stainless Steel, Used for Assisting Cable to Transformer Connections. Non-Current Carrying. Consists of (2) Bailing Rings, (2) Threaded J-Bolts, (2) Wing Nuts and Instruction Sheet.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Special Features

Consists of (2) Bailing Rings, (2) Threaded J-Bolts, (2) Wing Nuts and Instruction Sheet.

Application

200 Amp Deadbreak Accesssory

Specifications

Material

Stainless Steel

Connection

Mechanical

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Instruction Sheet

Click here