text.skipToContent text.skipToNavigation

Catalog No. : 150-TB-5

Description:  BAIL ASSEMBLY - DEADBREAK ELBOW

UPC: 783786635863

15/25kV, Deadbreak Elbow Bail Assembly, Made of Stainless Steel, Used for Assisting Cable to Transformer Connections. Non-Current Carrying. The ELASTIMOLDĀ® 150TB5 bailing assembly kit consists of two stainless steel bail connectors, a stainless steel collar and a length of stainless steel strap. This kit was designed to secure two ELASTIMOLDĀ® non-loadbreak elbow connectors 156LR and an ELASTIMOLDĀ® straight plug K151SP to the ELASTIMOLD tee connector K150T. The 150TB5 minimizes any possibility of separation of the assembled tee splice mating connectors due to cable movement.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Special Features

200-Amp Deadbreak Connectors and Accessories provide a quick-disconnect feature for cable and equipment connections on power distribution systems.

Application

Used for Assisting Cable to Transformer Connections.

Specifications

Material

Stainless Steel

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here