text.skipToContent text.skipToNavigation

Catalog No. : 150-TB-4

Description:  BAIL ASSEMBLY - T CONNECTION

UPC: 783786625413

15/25kV, T Connection Bail Assembly, Made of Stainless Steel, Used for Assisting Cable to Transformer Connections. Non-Current Carrying. The ELASTIMOLD® 150TB4 bailing assembly kit consists of three stainless steel collars and three lengths of stainless steel strap. This bailing assembly was designed to secure two ELASTIMOLD® straight receptacles K151SR and an ELASTIMOLD® straight plug K151SR and an ELASTIMOLD® tee connector K150T, or two straight receptacles K151SR to an in-line junction K150S. NOTE: For the K150S, only two of the three straps and collars are used. The 150TB4 minimizes any possibility of separation of the assemblies due to cable movement.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Special Features

200-Amp Deadbreak Connectors and Accessories provide a quick-disconnect feature for cable and equipment connections on power distribution systems.

Application

Used for Assisting Cable to Transformer Connections.

Specifications

Material

Stainless Steel

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here