text.skipToContent text.skipToNavigation

Catalog No. : 150-TB-3

Description:  BAIL ASSEMBLY - ELBOW JUNCTION

UPC: 783786625864

15/25kV, Elbow Junction Bail Assembly Kit, Consists of Two Pieces of Flat Stainless Steel Stock (Hold-Down Bails), which are designed for connecting the Hold-Down Bails Supplied with the Elastimold Dead-Break Elbow Connector 156LR. This Kit enables the Dead-Break Elbow Connectors to be positively Secure to an Elastimold Tee Connector, K150T, or in-line junction, K150S, minimizing the possibility of being dislodged due to cable movement. Used for Assisting Cable to Transformer Connections. Non-Current Carrying. Hardware Includes (2) Eye-Bolts, (2) Bolts, (2) Plastic Nuts and (2) Bail Connector Plates.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Special Features

200-Amp Deadbreak Connectors and Accessories provide a quick-disconnect feature for cable and equipment connections on power distribution systems.

Application

Used for Assisting Cable to Transformer Connections.

Specifications

Material

Stainless Steel

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS Out of scope of RoHS

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here