text.skipToContent text.skipToNavigation

Catalog No. : 150-TB-2

Description:  BAIL ASSEMBLY - T SPLICE LONG

UPC: 783786646968

15/25kV, T-Splice 6-3/4 inch Long Bail Assembly, Made of Stainless Steel, Used for Assisting Cable to Transformer Connections. Non-Current Carrying. The 150TB2 bailing assembly kit consists of a modified hold down bail for securing ElastimoldĀ® tee splice K150T to a K150DP Deadbreak insulating plug. This assembly provides positive hold down force between the tee splice and the insulating plug.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Special Features

200-Amp Deadbreak Connectors and Accessories provide a quick-disconnect feature for cable and equipment connections on power distribution systems.

Application

Used for Assisting Cable to Transformer Connections.

Specifications

Material

Stainless Steel

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

6-3/4 inch Long

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here