text.skipToContent text.skipToNavigation

Catalog No. : 150-TB-1

Description:  BAIL ASSEMBLY - T SPLICE SHORT

UPC: 783786628735

15/25kV, T-Splice Short Bail Assembly, Made of Stainless Steel, Used for Assisting Cable to Transformer Connections. Non-Current Carrying. The 150TB1 bailing assembly kit consists of a modified hold down bail for securing ElastimoldĀ® tee splice K150T to any apparatus supplied with ElastimoldĀ® 200 A dead-break bushings. This assembly provides positive hold down force on the tee splice minimizing the possibility of cable movement in the mating parts to dislodge the tee splice from the apparatus bushing.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Special Features

200-Amp Deadbreak Connectors and Accessories provide a quick-disconnect feature for cable and equipment connections on power distribution systems.

Application

Used for Assisting Cable to Transformer Connections.

Specifications

Material

Stainless Steel

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here