Catalog No. : 150-SPC-30
Description: PLUG SOCKET CONTACT
UPC: 783786432448
Plug Socket Contact, Replacement Contact Straight Plug, Wire Size 3/0.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Cable accessories |
Specifications
Temperature Rating |
-40 to +65 C |
Classifications
Brand Name |
ELASTIMOLD |