text.skipToContent text.skipToNavigation

Catalog No. : 150-420-22

Description:  HEX SOCKET ST SCREW FOR MCLF FUSE

UPC: 783786337286

Hex Socket Steel Screw for MCLF Fuse, carries current, 15 KV, 3/8 inch, 16 UNC. Length 3.4 inch with Cup Point.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

MCL Fuse

Specifications

Material

Steel

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

3.4 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant