text.skipToContent text.skipToNavigation

Catalog No. : 150-127

Description:  PIN INSTALLATION

UPC: 783786093892

Pin Installation, 15 kV, Length 1.64 inch, Diameter .495 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS Out of scope of RoHS
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant