text.skipToContent text.skipToNavigation

Catalog No. : 14RBC-8

Description:  INS VINYL RING TERM, 16-14 HD, No8,

UPC: 786210816876

Vinyl-Insulated Heavy-Duty Ring Terminal, Length 1.13 Inches, Width 0.39 Inch, Maximum Insulation 0.21, Bolt Size #8, Wire Range 16-14 Heavy Duty AWG, Color Green, Copper, Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Funneled Barrel Entry, Deep Internal Serrations, Brazed or overlapping seams.
  • Application Tools: WT2000, ERG4001

Descriptors

Category

Electrical terminals

Special Features

Funneled Barrel Entry, Deep Internal Serrations, Brazed or overlapping seams.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Green

Classifications

Brand Name

Sta-Kon

Standard

UL E9809

Dimensions

Wire Size

16-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

Polyvinyl chloride (PVC)

Colour insulation

Other

Reel packaging

N

Sleeve form

Short

AWG-range

16-14

Material

Copper

Surface protection

Tinned

Stud size (imperial)

8

Documents/Support Tools

Sales Drawing

Click here