Catalog No. : 1456
Description: 2IN KNOCKOUT PLUG THERMOPLASTIC
UPC: 786210014562
2 Inch Non Metallic Knockout Plug, Thermoplastic for Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Locking plug |
|
Special Features |
One-Piece Construction Designed to Snap in Place |
|
Application |
To Plug Unused Knockout Openings In a Box or Enclosure |
Specifications
|
Material |
Thermoplastic |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E13938, CSA |
Dimensions
|
Size |
2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002326 Cable plug for cable-/installation tube entry
|
Suitable for junction box |
Y |
|
Number of conduit lead-ins |
1 |
Documents/Support Tools
|
Sales Drawing |