Catalog No. : 144-BAT-HLI
Description: LITHIUM ION BATTERY POKE-IN
UPC: 786209996176
Lithium Ion Battery Pack, 14.4 VDC, 3.0 AH, Huskie
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Lithium battery for electric tools |
Classifications
Brand Name |
Application Tooling |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001199 Battery for electric tools
Nominal voltage |
14.4 V |
Capacity |
3 Ah |