text.skipToContent text.skipToNavigation

Catalog No. : 144-ADP-LI

Description:  ADAPTER FOR LITHIUM BATTERY

UPC: 783786529636

Adapter for Lithium-Ion Battery to Convert TBM Series Battery Tools. For use with Battery 144-BAT-LI and TBM14CR-LI or TBM15CR-LI only. 6.05 x 12.87 inch, Weight .4 pounds, 3.0 Ah, Output 14.4 VDC. Converts older TBM series battery tools with poke-in style battery to the new Li-ion battery platform, allowing for higher productivity as batteries are interchangeable across the Li-ion tools.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • 14.4V lithium-ion battery offers lighter weight, longer run time, no memory effect, minimal discharge and rapid recharge
  • All tools and batteries come with a standard 5-year warranty
  • Covers a wide range of applications in both the electrical and utility markets
  • Converts older TBM series battery tools with poke-in style battery to the new Li-Ion battery platform, allowing for higher productivity as batteries are interchangable across the Li-Ion tools

Descriptors

Category

Battery powered crimping tool

Special Features

14.4V lithium-ion battery offers lighter weight, longer run time, no memory effect, minimal discharge and rapid recharge

Specifications

Battery

Lithium Ion

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here