text.skipToContent text.skipToNavigation

Catalog No. : 1412-V2-CP

Description:  2 HOLE EMT STRAP 1-1/2 IN BAG/2

UPC: 622538131713

Made or assembled in Canada. Iberville has an extensive line of top quality conduits and cable fittings, many of them Canadian made.

Two Hole EMT Strap, Trade Size 1-1/2 Inch, Maximum EMT Diameter 1.74 Inches, Hole Size 1/4 Inch, Material Galvanized Steel, Bag of 2
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • To fasten and secure an EMT tubing.
  • Steel.

Descriptors

Category

Electrical metallic tubing EMT connectors

Specifications

Material

Steel

Color

Silver

Classifications

Brand Name

Steel City

Dimensions

Size

1-1/2 Inch

ETIM EC000127 Saddle

Model

Closed

Type of fastening

Screw hole

Material

Steel

Halogen free

Y

UV resistant

Y