Catalog No. : 1404-V2-CP
Description: 2 HOLE EMT STRAP 1/2 IN BAG/8
UPC: 622538131676
Made or assembled in Canada. Iberville has an extensive line of top quality conduits and cable fittings, many of them Canadian made.
- Made or assembled in Canada.
- To fasten and secure an EMT tubing.
- Steel.
Descriptors
|
Category |
Electrical metallic tubing EMT connectors |
Specifications
|
Material |
Steel |
|
Color |
Silver |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
1/2 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 3313-56 | 441303 | N/A | 3313-56 | N/A |
Sustainability
| Environmental product declaration |
EPD Carlon Riser-Gard PVC Conduit US |
|
Model |
Closed |
|
Type of fastening |
Screw hole |
|
Material |
Steel |
|
Halogen free |
Y |
|
UV resistant |
Y |