text.skipToContent text.skipToNavigation

Catalog No. : 14030SW-C

Description:  1/4 BRONZE SPLIT LOCKWASHER

UPC: 783786846757

1/4 Inch Silicon Bronze Split Lock Washer
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Split washer

Specifications

Material

Silicon Bronze

Fits Bolt Sizes

1/4 Inch

Classifications

Brand Name

Blackburn

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC000098 Washer

Material

Other

Material quality

Other

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here