text.skipToContent text.skipToNavigation

Catalog No. : 14-250

Description: 

UPC:

8-1/2 in. Fish Tape Coil 50 ft. x 1/8 in. x .060 in.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Fish tape

Special Features

Easily negotiates bends

Application

Wire pulling

Classifications

Brand Name

Marrette

Dimensions

Length

50 ft