text.skipToContent text.skipToNavigation

Alternate Catalog No. : R313XXXHXX4XXXASS0HT

Catalog No. : 13XXXHXX4XXXASS0HT

Description:  RECLOSER, 3PHASE, 15KV

UPC: 75114308281

Molded Vacuum Recloser, Triple Phase, 15kv, Pole Mounting Frame, Control Model - 351R, No Control Cable, No Source Side Voltage Sensing, NEMA 4 Hole Lug, No Arrestor Brackets, No Surge Arrestors, No Wildlife Protectors, Position Indicator - Alternative (Green/Closed, Red/Open)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Recloser

Application

Three Phase

Specifications

Voltage Rating

15 kV

Amperage Rating

800 A

Mounting

Pole Mount

Operating Temperature

Normal -10 to +45 C , Extreme -40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI C37.60-2003

Documents/Support Tools

Instruction Sheet

Click here

Support/Tools

Click here

Click here