text.skipToContent text.skipToNavigation

Alternate Catalog No. : R313XXXHCX2XXXSYC1Z5

Catalog No. : 13XXXHCX2XXXSYC1Z5

Description:  MVR,3PH,15KV,800A,12.5KA,351R,25FT

UPC: 75114375245

Recloser, Triple Phase (Single Tank), 15kV, Pole Mounting Frame for MVR3. No Control Power Transformer. Control Model 351R Customer Selected. Control Cable 14 Pin - 25 Foot Standard. No Source Side Voltage Sensors. NEMA 2-Hole Lug. No Line and Load Side Arrester Brackets, No Surge Arresters, No Wildlife Protectors. Standard Position Indicator (Green Open, Red Closed). Ships Completely Assembled and Site Ready.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Recloser

Specifications

Voltage Rating

15 kV

Amperage Rating

800 A

Classifications

Brand Name

ELASTIMOLD

Documents/Support Tools

Instruction Sheet

Click here

Support/Tools

Click here

Click here