Catalog No. : 138-366-5-11
Description: CONSTANT FORCE SPRING & HEATSINK
UPC: 783786386963
TCJ (Transmission Cable Joint) Heat Sink Housing, Outside Diameter 2.75 inch, Bore Diameter 1.406 inch. Contact Force Spring.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Cable accessories |
Specifications
Temperature Rating |
-40 to +65 C |
Classifications
Brand Name |
ELASTIMOLD |