text.skipToContent text.skipToNavigation

Catalog No. : 13642M

Description:  HYD POWER TOOL FOR CRIMPING RD-RM

UPC: 786210704517

Hydraulic Power Tool for Crimping D-M Non-insulated, RD-RM Insulated Terminals
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Ruged steel construction is durable for most applications.
  • Crimping connectors.

Descriptors

Category

Wire lug crimping tool

Special Features

Ruged steel construction is durable for most applications.

Application

Crimping connectors.

Specifications

Material

Steel

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS Out of scope of RoHS
TSCA TSCA Section 6(h) Compliant
ETIM EC000168 Crimp tool cable lugs, cable end sleeves, screen connection

Suitable for

Cable lugs and connectors

Compression shape

Hexagon

Length

368.3 mm

Length

14.5 inch

Construction/operation

Hand hydraulic

Documents/Support Tools

Instruction Sheet

Click here

Click here

Sales Drawing

Click here