text.skipToContent text.skipToNavigation

Catalog No. : 13612-UT

Description:  SWITCHFOOT

UPC: 75114231114

Remote Control Foot Switch for Hydraulic Pumps 13610A and 13810, 10 Foot Long Cord. Amphenol Plug, Foot Guard Size 9 inch long x 6 inch wide x 4-1/2 inch Deep. Mechanical Interlong - Rocker Type switch Prevents Both Circuits from being Operated at the same time. Emergency Release Button. 8 pound unit.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire lug crimping tool

Classifications

Brand Name

Homac

ETIM EC001258 Foot switch

Type of command

On or off

With protection hood

Y