text.skipToContent text.skipToNavigation

Catalog No. : 13612

Description:  FOOT SWITCH FOR 13610A, 13810

UPC: 786210136127

Remote Control Foot Switch for Catalog Numbers 13610A and 13810. Emergency Release Button. 10 Foot Long Cord with Amphenol Plug, Foot Guard 9 x 6 x 4-1/2 inch. Mechanical Interlock - Rocker Type Switch prevents both circuits from being operated at the same time.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Foot controlled operation.
  • Foor switch required for operation of 13610A and 13810 Electric Hydraulic Pump.

Descriptors

Category

Foot switch

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS Out of scope of RoHS

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD

ETIM EC001258 Foot switch

With protection hood

Y

With interlocking

Y

Material

Plastic

Colour

Black

Documents/Support Tools

Sales Drawing

Click here