Catalog No. : 13606
Description: FOOT/HAND SWITCH FOR ITEM 13600
UPC: 786210136066
Foot/Hand Switch for Catalog Number 13600. Basic Pump Dimensions 5-1/4 inch wide x 6-1/2 inch High x 23-1/2 inch Long.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Operates with either foot or hand, built-in safety bypass
Descriptors
|
Category |
Hydraulic pumps |
|
Special Features |
Operates with either foot or hand, built-in safety bypass |
Classifications
|
Brand Name |
Application Tooling |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
ETIM Classification
ETIM
EC001185 Hydraulic drive unit
|
Construction/operation |
Hydraulic foot pump |
|
Nominal pressure |
10000 bar |