text.skipToContent text.skipToNavigation

Catalog No. : 13600

Description:  ELEC HYDRAULIC PUMP

UPC: 786210136004

Electric Hydraulic Pump, Length 6 Inches, Width 8 Inches, Height 16 Inches, Reservoir Volume 104 Cubic Inches (0.45 Gallons), Includes Metal Carrying Case
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • 120V., 60Hz, 10000 PSI Operating Pressure
  • Crimping terminals/splices/disconnects.

Descriptors

Category

Hydraulic pumps

Special Features

120V., 60Hz, 10000 PSI Operating Pressure

Application

Crimping terminals/splices/disconnects.

Specifications

Horsepower

1/2 hp

Mounting

7/16

Dimensions

6 Inch Width x 8 Inch width x 16 Inch High

Classifications

Brand Name

Application Tooling

ETIM EC001185 Hydraulic drive unit

Construction/operation

Electro-hydraulic pump

Documents/Support Tools

Sales Drawing

Click here