Catalog No. : 13476
Description: UPPER DIE TBM6 SERIES & 25000 TOOL
UPC: 786210134765
Lower Die for TBM6 Series and 25000 Tool for #4, 250-400 kcmil Copper, #6, 3/0, 4/0, 250-300 kcmil Aluminum
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Lug crimping tool dies |
Specifications
Material |
Steel |
Classifications
Brand Name |
Application Tooling |
Compliance and Certifications
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
Application |
Cable compression lugs and connectors |
Documents/Support Tools
Sales Drawing |