text.skipToContent text.skipToNavigation

Catalog No. : 13475

Description:  UPPER DIE 8 6 1/0 4/0 CU 4 1 1/0 AL

UPC: 786210134758

Upper Die for TBM6 Series and 25000 Tool for #8, #6, 1/0, 4/0 Copper, #4, #1, 1/0 Aluminum
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Material

Steel

Classifications

Brand Name

Application Tooling

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Cable compression lugs and connectors

Documents/Support Tools

Sales Drawing

Click here

Click here