Catalog No. : 13472
Description: UPPER DIE 4 350 400 CU 4 1 1/0 AL
UPC: 786210134727
Upper Die for TBM6 Series and 25000 Tool for #4, 350, 400 kcmil Copper, #6, 250, 300 kcmil Aluminum
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Lug crimping tool dies |
Specifications
Material |
Steel |
Classifications
Brand Name |
Application Tooling |
Compliance and Certifications
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
Application |
Cable compression lugs and connectors |
Documents/Support Tools
Sales Drawing |