text.skipToContent text.skipToNavigation

Catalog No. : 13471

Description:  AL H-TAP DIE TBM6 SERIES D-TYPE BLU

UPC: 786210134710

Aluminum H-Tap Die for TBM6 - Connector 63140, 63148, D-Type, Color Code Blue
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Color

Blue

Classifications

Brand Name

Application Tooling

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant