Catalog No. : 13465
Description: DIE TBM5 SERIES TOOL 300KCMIL CU
UPC: 786210134659
Die for TBM8 Series Tool for 300 kcmil Copper, 4/0 Aluminum, Equiv. Hex Die Code number 66. White.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Lug crimping tool dies |
Specifications
Material |
Steel |
Color |
White |
Classifications
Brand Name |
Application Tooling |
Compliance and Certifications
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
Application |
Cable compression lugs and connectors |
Documents/Support Tools
Sales Drawing |