text.skipToContent text.skipToNavigation

Catalog No. : 13462

Description:  DIE TBM8 SERIES TOOL 1-1/0CU 4-2AL

UPC: 786210134628

Die for TBM8 Series Tool for #1-1/0 Copper, #4-2 Aluminum, Equiv. Hex Die Code numbers 37,42,45,50.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Material

Steel

Classifications

Brand Name

Application Tooling

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Cable compression lugs and connectors

Documents/Support Tools

Sales Drawing

Click here

Click here