Catalog No. : 13458
Description: DIE TBM5 SERIES TOOL 4/0 AL
UPC: 786210134581
Black Oxide Steel Die for TBM5 Series Tool, 4/0 Aluminum
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Lug crimping tool dies |
Specifications
Material |
Steel |
Classifications
Brand Name |
Application Tooling |
Compliance and Certifications
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
Application |
Cable compression lugs and connectors |
Documents/Support Tools
Sales Drawing |