text.skipToContent text.skipToNavigation

Catalog No. : 13456

Description:  DIE TBM5 SERIES TOOL 4/0-250KCMILCU

UPC: 786210134567

Black Oxide Steel Die for TBM5 Series Tool, 4/0-250 kcmil Copper
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Material

Steel

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Cable compression lugs and connectors

Documents/Support Tools

Sales Drawing

Click here