text.skipToContent text.skipToNavigation

Alternate Catalog No. : R3133CSFEX2BCXSYS14S

Catalog No. : 133CSFEX2BCXSYS14S

Description:  MVR, 3PH, 15KV, 150BIL, POLE MNT

UPC: 75114337366

MVR - Molded Vacuum Recloser, 3 Phase, 15kV, 150KV BIL, Pole Mount, Customer Specific PR - 6600/230VAC SEL 351R4 Controller, Include 500 to 1 Adapter Cable 3188B0437G1.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Recloser

Application

Three Phase

Specifications

Voltage Rating

15 kV

Amperage Rating

800 A

Mounting

Pole Mount

Operating Temperature

Normal -10 to +45 C , Extreme -40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI C37.60-2003

Documents/Support Tools

Instruction Sheet

Click here

Support/Tools

Click here

Click here